McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFH 2 3/4 SB
Part #:2261512000
Catalog #:CCFH 2 3/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 2.75 in |
| Stud Length (in): | 2.25 in | Lubrication Fitting Size (in): | 3/16 in |
| Oil Hole Diameter (in): | 0.125 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Minimum Thread Length (in): | 1.13 in | Stud Diameter (in): | 1.25 in |
| Oil Hole Center (in): | 0.563 in | Roller Width (in): | 1.5 in |
| Weight (kg): | 1.44 kg |
Technical Specifications
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Hex/Slot: | Hex Hole | Limiting Speed: | 1,050 |
| O.D. Configuration: | Crowned | Rolling Element: | Needle Roller - Full Complement |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Heavy Stud | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 11,720 lb |
| Static Load Rating: | 20,700 | Roller Shape: | Crowned |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166038984 | Weight: | 3.18 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

