McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFH 3 1/4 SB
Part #:2321512000
Catalog #:CCFH 3 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Roller Diameter (in): | 3.25 in |
| Stud Length (in): | 2.5 in | Oil Hole Center (in): | 0.625 in |
| Oil Hole Diameter (in): | 0.125 in | Minimum Thread Length (in): | 1.25 in |
| Roller Width (in): | 1.75 in | Lubrication Fitting Size (mm): | 1/4 mm |
| Stud Diameter (in): | 1.5 in | Lubrication Fitting Size (in): | 1/4 in |
| Weight (kg): | 2.26 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 880 |
| Series: | Inch CAMROL® | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Crowned | Sealing: | Sealed |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Heavy Stud | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 15,720 lb | Static Load Rating: | 31,500 |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 5,000 lbs |
General Specifications
| UPC: | 726166039745 | Weight: | 4.99 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

