McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFH 4 SB
Part #:2401512000
Catalog #:CCFH 4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 2-12 | Roller Diameter (in): | 4 in |
| Oil Hole Diameter (in): | 0.125 in | Lubrication Fitting Size (in): | 1/4 in |
| Lubrication Fitting Size (mm): | 1/4 mm | Stud Length (in): | 3.5 in |
| Oil Hole Center (in): | 0.75 in | Stud Diameter (in): | 2 in |
| Roller Width (in): | 2.25 in | Minimum Thread Length (in): | 1.5 in |
| Weight (kg): | 4.79 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Limiting Speed: | 700 |
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 29,985 lb | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 62,200 |
| Platform: | CAMROL® | Stud Type: | Heavy Stud |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 5,000 lbs |
General Specifications
| UPC: | 726166040420 | Weight: | 10.56 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 6.30 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

