McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFH 5 S
Part #:2501510000
Catalog #:CCFH 5 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 2 1/2-12 | Roller Diameter (in): | 5 in |
| Lubrication Fitting Size (mm): | 1/4 N.P.T. mm | Lubrication Fitting Size (in): | 1/4 N.P.T. in |
| Minimum Thread Length (in): | 2.56 in | Roller Width (in): | 2.75 in |
| Oil Hole Diameter (in): | 0.188 in | Oil Hole Center (in): | 0.875 in |
| Stud Length (in): | 5.0625 in | Stud Diameter (in): | 2.5 in |
| Weight (kg): | 9.97 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | None |
| O.D. Configuration: | Crowned | Sealing: | Sealed |
| Hex/Slot: | Hex Hole | Limiting Speed: | 575 |
| Series: | Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Static Load Rating: | 99,700 |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 46,575 lb |
| Platform: | CAMROL® | Stud Type: | Heavy Stud |
| Clamping Torque (in-lbf): | 5,000 lbs | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166042127 | Weight: | 21.99 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

