McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCFH 9/16 S
Part #:2031510000
Catalog #:CCFH 9/16 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.5625 in |
| Roller Width (in): | 0.375 in | Minimum Thread Length (in): | 0.25 in |
| Stud Diameter (in): | 0.25 in | Lubrication Fitting Size (in): | 1/8 in |
| Lubrication Fitting Size (mm): | 1/8 mm | Stud Length (in): | 0.625 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Limiting Speed: | 10,000 | Series: | Inch CAMROL® |
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Heavy Stud | Dynamic Load Rating (lb): | 680 lb |
| Static Load Rating: | 600 | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166030629 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

