McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCFH 3/4 S
Part #:2061510000
Catalog #:CCFH 3/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 0.75 in |
| Oil Hole Center (in): | 0.25 in | Oil Hole Diameter (in): | 0.094 in |
| Stud Length (in): | 0.875 in | Lubrication Fitting Size (in): | 3/16 in |
| Stud Diameter (in): | 0.4375 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Roller Width (in): | 0.5 in | Minimum Thread Length (in): | 0.38 in |
| Weight (kg): | 0.04 kg |
Technical Specifications
| Series: | Inch CAMROL® | Limiting Speed: | 6,400 |
| Sealing: | Sealed | Adjustment: | None |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Static Load Rating: | 4,130 | Dynamic Load Rating (lb): | 1,660 lb |
| Tolerance Class: | P0 Equivalent | Stud Type: | Heavy Stud |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 250 lbs |
General Specifications
| UPC: | 726166032395 | Weight: | 0.08 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

