McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCFH 7/8 S
Part #:2081510000
Catalog #:CCFH 7/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 0.875 in |
| Oil Hole Center (in): | 0.25 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Minimum Thread Length (in): | 0.38 in | Roller Width (in): | 0.5 in |
| Stud Length (in): | 0.875 in | Stud Diameter (in): | 0.4375 in |
| Lubrication Fitting Size (in): | 3/16 in | Oil Hole Diameter (in): | 0.094 in |
| Weight (kg): | 0.05 kg |
Technical Specifications
| Limiting Speed: | 5,400 | Rolling Element: | Needle Roller - Full Complement |
| Series: | Inch CAMROL® | Hex/Slot: | Screwdriver Slot |
| Sealing: | Sealed | Adjustment: | None |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Stud Type: | Heavy Stud |
| Dynamic Load Rating (lb): | 1,660 lb | Static Load Rating: | 2,100 |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 250 lbs |
General Specifications
| UPC: | 726166032920 | Weight: | 0.11 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

