McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCFH 1 S
Part #:2101510000
Catalog #:CCFH 1 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1 in |
| Oil Hole Center (in): | 0.25 in | Roller Width (in): | 0.625 in |
| Oil Hole Diameter (in): | 0.094 in | Stud Length (in): | 1 in |
| Lubrication Fitting Size (in): | 3/16 in | Stud Diameter (in): | 0.625 in |
| Minimum Thread Length (in): | 0.5 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Weight (kg): | 0.09 kg |
Technical Specifications
| Series: | Inch CAMROL® | Sealing: | Sealed |
| O.D. Configuration: | Crowned | Hex/Slot: | Screwdriver Slot |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | None |
| Limiting Speed: | 4,800 | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Dynamic Load Rating (lb): | 2,225 lb | Static Load Rating: | 5,400 |
| Stud Type: | Heavy Stud | Tolerance Class: | P0 Equivalent |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166033682 | Weight: | 0.20 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

