McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCFH 1 5/8 S
Part #:2151510000
Catalog #:CCFH 1 5/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 1.625 in |
| Minimum Thread Length (in): | 0.75 in | Oil Hole Diameter (in): | 0.094 in |
| Oil Hole Center (in): | 0.375 in | Lubrication Fitting Size (in): | 3/16 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Stud Diameter (in): | 0.875 in |
| Stud Length (in): | 1.5 in | Roller Width (in): | 0.875 in |
| Weight (kg): | 0.34 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Limiting Speed: | 2,350 | O.D. Configuration: | Crowned |
| Series: | Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Roller Shape: | Crowned | Static Load Rating: | 11,280 |
| Stud Type: | Heavy Stud | Dynamic Load Rating (lb): | 4,840 lb |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166036324 | Weight: | 0.75 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

