McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCFH 1 3/4 S
Part #:2161510000
Catalog #:CCFH 1 3/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 1.75 in |
| Minimum Thread Length (in): | 0.88 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Oil Hole Diameter (in): | 0.094 in | Lubrication Fitting Size (in): | 3/16 in |
| Oil Hole Center (in): | 0.438 in | Stud Diameter (in): | 1 in |
| Stud Length (in): | 1.75 in | Roller Width (in): | 1 in |
| Weight (kg): | 0.45 kg |
Technical Specifications
| Limiting Speed: | 2,200 | Series: | Inch CAMROL® |
| Sealing: | Sealed | Hex/Slot: | Screwdriver Slot |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | None |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 6,385 lb |
| Static Load Rating: | 14,800 | Roller Shape: | Crowned |
| Stud Type: | Heavy Stud | Tolerance Class: | P0 Equivalent |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166036775 | Weight: | 0.99 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

