McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCFH 2 1/2 S
Part #:2241510000
Catalog #:CCFH 2 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 2.5 in |
| Minimum Thread Length (in): | 1.13 in | Stud Length (in): | 2.25 in |
| Stud Diameter (in): | 1.25 in | Roller Width (in): | 1.5 in |
| Oil Hole Diameter (in): | 0.125 in | Lubrication Fitting Size (in): | 3/16 in |
| Oil Hole Center (in): | 0.563 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Weight (kg): | 1.2 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Series: | Inch CAMROL® | Limiting Speed: | 1,100 |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | None |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 20,700 | Roller Shape: | Crowned |
| Stud Type: | Heavy Stud | Dynamic Load Rating (lb): | 11,720 lb |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166038618 | Weight: | 2.64 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

