McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFH 9/16 B
Part #:2030502000
Catalog #:CFH 9/16 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.5625 in |
| Stud Diameter (in): | 0.25 in | Stud Length (in): | 0.625 in |
| Minimum Thread Length (in): | 0.25 in | Roller Width (in): | 0.375 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Adjustment: | None | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Unsealed |
| Limiting Speed: | 10,000 | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Hex Hole | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Stud Type: | Heavy Stud |
| Static Load Rating: | 600 | Dynamic Load Rating (lb): | 680 lb |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166030544 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

