McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFH 5/8 B BULK
Part #:2040502500
Catalog #:CFH 5/8 B BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/16-24 | Roller Diameter (in): | 0.625 in |
| Stud Length (in): | 0.75 in | Stud Diameter (in): | 0.3125 in |
| Roller Width (in): | 0.4375 in | Minimum Thread Length (in): | 0.31 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Sealing: | Unsealed | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 9,200 |
| Adjustment: | None | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Stud Type: | Heavy Stud |
| Static Load Rating: | 1,000 | Dynamic Load Rating (lb): | 955 lb |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 90 lbs |
General Specifications
| UPC: | 726166125011 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

