McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFH 1 1/8 B
Part #:2110502000
Catalog #:CFH 1 1/8 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.125 in |
| Oil Hole Diameter (in): | 0.094 in | Roller Width (in): | 0.625 in |
| Stud Length (in): | 1 in | Stud Diameter (in): | 0.625 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Oil Hole Center (in): | 0.25 in |
| Minimum Thread Length (in): | 0.5 in | Lubrication Fitting Size (in): | 3/16 in |
| Weight (kg): | 0.11 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Sealing: | Unsealed | Limiting Speed: | 3,400 |
| Hex/Slot: | Hex Hole | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 2,225 lb | Static Load Rating: | 5,400 |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Stud Type: | Heavy Stud | Roller Shape: | Cylindrical |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166034016 | Weight: | 0.24 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

