McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFH 1 1/4 B
Part #:2120502000
Catalog #:CFH 1 1/4 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.25 in |
| Roller Width (in): | 0.75 in | Lubrication Fitting Size (in): | 3/16 in |
| Stud Length (in): | 1.25 in | Oil Hole Center (in): | 0.313 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Oil Hole Diameter (in): | 0.094 in |
| Stud Diameter (in): | 0.75 in | Minimum Thread Length (in): | 0.63 in |
| Weight (kg): | 0.18 kg |
Technical Specifications
| Adjustment: | None | Limiting Speed: | 3,100 |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Unsealed | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 3,930 lb | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Stud Type: | Heavy Stud | Static Load Rating: | 7,700 |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 1,250 lbs |
General Specifications
| UPC: | 726166034603 | Weight: | 0.40 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

