McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFH 2 1/4 B
Part #:2220502000
Catalog #:CFH 2 1/4 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/8-12 | Roller Diameter (in): | 2.25 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Oil Hole Diameter (in): | 0.125 in |
| Oil Hole Center (in): | 0.5 in | Minimum Thread Length (in): | 1 in |
| Stud Length (in): | 2 in | Stud Diameter (in): | 1.125 in |
| Roller Width (in): | 1.25 in | Lubrication Fitting Size (in): | 3/16 in |
| Weight (kg): | 0.85 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Cylindrical |
| Series: | Inch CAMROL® | Limiting Speed: | 1,300 |
| Hex/Slot: | Hex Hole | Sealing: | Unsealed |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 17,600 |
| Stud Type: | Heavy Stud | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 8,090 lb |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 2,800 lbs |
General Specifications
| UPC: | 726166038007 | Weight: | 1.88 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

