McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFH 4 B
Part #:2400502000
Catalog #:CFH 4 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 2-12 | Roller Diameter (in): | 4 in |
| Oil Hole Diameter (in): | 0.125 in | Stud Length (in): | 3.5 in |
| Minimum Thread Length (in): | 1.5 in | Stud Diameter (in): | 2 in |
| Lubrication Fitting Size (mm): | 1/4 mm | Oil Hole Center (in): | 0.875 in |
| Roller Width (in): | 2.25 in | Lubrication Fitting Size (in): | 1/4 in |
| Weight (kg): | 4.82 kg |
Technical Specifications
| Series: | Inch CAMROL® | Sealing: | Unsealed |
| Adjustment: | None | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 700 | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Static Load Rating: | 89,540 |
| Dynamic Load Rating (lb): | 29,985 lb | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Stud Type: | Heavy Stud |
| Lubrication Hole Location: | Stud side | Clamping Torque (in-lbf): | 5,000 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166040291 | Weight: | 10.63 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN |

