McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFH 1/2 SB
Part #:2020512000
Catalog #:CFH 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.5 in |
| Minimum Thread Length (in): | 0.25 in | Stud Diameter (in): | 0.25 in |
| Roller Width (in): | 0.375 in | Stud Length (in): | 0.625 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Limiting Speed: | 11,500 | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Static Load Rating: | 600 |
| Roller Shape: | Cylindrical | Stud Type: | Heavy Stud |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 680 lb |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166030049 | Weight: | 0.04 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

