McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFH 3/4 SB
Part #:2060512000
Catalog #:CFH 3/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 0.75 in |
| Lubrication Fitting Size (in): | 3/16 in | Minimum Thread Length (in): | 0.38 in |
| Stud Diameter (in): | 0.4375 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Oil Hole Center (in): | 0.25 in | Oil Hole Diameter (in): | 0.094 in |
| Roller Width (in): | 0.5 in | Stud Length (in): | 0.875 in |
| Weight (kg): | 0.05 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 6,400 | Adjustment: | None |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Stud Type: | Heavy Stud | Static Load Rating: | 2,100 |
| Dynamic Load Rating (lb): | 1,660 lb | Tolerance Class: | P0 Equivalent |
| Clamping Torque (in-lbf): | 250 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166032210 | Weight: | 0.10 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

