McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFH 1 SB
Part #:2100512000
Catalog #:CFH 1 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1 in |
| Lubrication Fitting Size (in): | 3/16 in | Oil Hole Center (in): | 0.25 in |
| Roller Width (in): | 0.625 in | Minimum Thread Length (in): | 0.5 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Stud Diameter (in): | 0.625 in |
| Oil Hole Diameter (in): | 0.094 in | Stud Length (in): | 1 in |
| Weight (kg): | 0.1 kg |
Technical Specifications
| Adjustment: | None | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Limiting Speed: | 4,800 | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 2,225 lb | Static Load Rating: | 6,120 |
| Platform: | CAMROL® | Stud Type: | Heavy Stud |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166033484 | Weight: | 0.21 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

