McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFH 1 5/8 SB
Part #:2150512000
Catalog #:CFH 1 5/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 1.625 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Minimum Thread Length (in): | 0.75 in |
| Lubrication Fitting Size (in): | 3/16 in | Stud Length (in): | 1.5 in |
| Roller Width (in): | 0.875 in | Oil Hole Center (in): | 0.375 in |
| Stud Diameter (in): | 0.875 in | Oil Hole Diameter (in): | 0.094 in |
| Weight (kg): | 0.31 kg |
Technical Specifications
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 2,350 | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Hex/Slot: | Hex Hole | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Heavy Stud | Roller Shape: | Cylindrical |
| Static Load Rating: | 11,280 | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 4,840 lb | Tolerance Class: | P0 Equivalent |
| Lubrication Hole Location: | Stud side | Clamping Torque (in-lbf): | 1,500 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166036225 | Weight: | 0.69 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

