McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFH 1 7/8 SB 7
Part #:2170512021
Catalog #:CFH 1 7/8 SB 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (mm): | 47.625 mm |
| Roller Diameter (in): | 1.875 in | Stud Diameter (in): | 1 in |
| Roller Width (in): | 1 in | Roller Width (mm): | 25.4 mm |
| Stud Diameter (mm): | 25.4 mm | Weight (kg): | 0.44 kg |
Technical Specifications
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Adjustment: | None | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Static Load Rating: | 14,800 | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166147679 | Weight: | 0.96 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN |

