McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFH 2 SB
Part #:2200512000
Catalog #:CFH 2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/8-12 | Roller Diameter (in): | 2 in |
| Stud Length (in): | 2 in | Oil Hole Diameter (in): | 0.125 in |
| Lubrication Fitting Size (in): | 3/16 in | Minimum Thread Length (in): | 1 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Stud Diameter (in): | 1.125 in |
| Oil Hole Center (in): | 0.5 in | Roller Width (in): | 1.25 in |
| Weight (kg): | 0.7 kg |
Technical Specifications
| Limiting Speed: | 1,400 | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | None |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Dynamic Load Rating (lb): | 8,090 lb |
| Platform: | CAMROL® | Static Load Rating: | 21,140 |
| Tolerance Class: | P0 Equivalent | Stud Type: | Heavy Stud |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 2,800 lbs |
General Specifications
| UPC: | 726166037536 | Weight: | 1.54 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

