McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFH 2 1/2 SB
Part #:2240512000
Catalog #:CFH 2 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 2.5 in |
| Stud Length (in): | 2.25 in | Oil Hole Diameter (in): | 0.125 in |
| Oil Hole Center (in): | 0.563 in | Lubrication Fitting Size (in): | 3/16 in |
| Roller Width (in): | 1.5 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Minimum Thread Length (in): | 1.13 in | Stud Diameter (in): | 1.25 in |
| Weight (kg): | 1.22 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Adjustment: | None |
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 1,100 |
| Series: | Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 11,720 lb | Static Load Rating: | 20,700 |
| Roller Shape: | Cylindrical | Stud Type: | Heavy Stud |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166038496 | Weight: | 2.69 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

