McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFH 3 SB THT
Part #:2300553000
Catalog #:CFH 3 SB THT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Roller Diameter (in): | 3 in |
| Roller Width (in): | 1.75 in | Stud Length (in): | 2.5 in |
| Oil Hole Center (in): | 0.625 in | Stud Diameter (in): | 1 in |
| Lubrication Fitting Size (mm): | 1/4 mm | Oil Hole Diameter (in): | 0.125 in |
| Lubrication Fitting Size (in): | 1/4 in | Minimum Thread Length (in): | 1.25 in |
| Weight (kg): | 1.94 kg |
Technical Specifications
| Limiting Speed: | 950 | Hex/Slot: | Hex Hole |
| Adjustment: | None | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 31,500 |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 15,720 lb | Stud Type: | Heavy Stud |
| Platform: | CAMROL® | Clamping Torque (in-lbf): | 5,000 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166097448 | Weight: | 4.27 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

