McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFH 3 1/2 SB
Part #:2340512000
Catalog #:CFH 3 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 3/4-12 | Roller Diameter (in): | 3.5 in |
| Lubrication Fitting Size (in): | 1/4 in | Stud Diameter (in): | 1.75 in |
| Lubrication Fitting Size (mm): | 1/4 mm | Oil Hole Diameter (in): | 0.125 in |
| Roller Width (in): | 2 in | Oil Hole Center (in): | 0.688 in |
| Minimum Thread Length (in): | 1.38 in | Stud Length (in): | 2.75 in |
| Weight (kg): | 3.06 kg |
Technical Specifications
| Limiting Speed: | 820 | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Hex Hole |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 22,800 lb | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Static Load Rating: | 45,700 |
| Stud Type: | Heavy Stud | Tolerance Class: | P0 Equivalent |
| Clamping Torque (in-lbf): | 5,000 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166039981 | Weight: | 6.75 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

