McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFH 5 S
Part #:2500510000
Catalog #:CFH 5 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 2 1/2-12 | Roller Diameter (in): | 5 in |
| Lubrication Fitting Size (in): | 1/4 N.P.T. in | Stud Diameter (in): | 2.5 in |
| Roller Width (in): | 2.75 in | Oil Hole Center (in): | 0.875 in |
| Oil Hole Diameter (in): | 0.188 in | Stud Length (in): | 5.0625 in |
| Lubrication Fitting Size (mm): | 1/4 N.P.T. mm | Minimum Thread Length (in): | 2.56 in |
| Weight (kg): | 9.66 kg |
Technical Specifications
| Limiting Speed: | 575 | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 46,575 lb | Roller Shape: | Cylindrical |
| Stud Type: | Heavy Stud | Static Load Rating: | 99,700 |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 5,000 lbs |
General Specifications
| UPC: | 726166042103 | Weight: | 21.30 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

