McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFH 7 S
Part #:2700510000
Catalog #:CFH 7 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3 1/2-4 | Roller Diameter (in): | 7 in |
| Oil Hole Center (in): | 1.25 in | Minimum Thread Length (in): | 4.13 in |
| Lubrication Fitting Size (mm): | 1/4 N.P.T. mm | Lubrication Fitting Size (in): | 1/4 N.P.T. in |
| Roller Width (in): | 3.75 in | Stud Diameter (in): | 3.5 in |
| Stud Length (in): | 7.6875 in | Oil Hole Diameter (in): | 0.188 in |
| Weight (kg): | 26.46 kg |
Technical Specifications
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Limiting Speed: | 400 | Adjustment: | None |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Heavy Stud | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 75,380 lb |
| Roller Shape: | Cylindrical | Static Load Rating: | 213,860 |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 5,000 lbs |
General Specifications
| UPC: | 726166043629 | Weight: | 58.33 LB |
| Packaged Length: | 7.18 IN | Packaged Width: | 7.18 IN |
| Packaged Height: | 12.37 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

