McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFH 5/8
Part #:2040500000
Catalog #:CFH 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/16-24 | Roller Diameter (in): | 0.625 in |
| Stud Length (in): | 0.75 in | Minimum Thread Length (in): | 0.31 in |
| Stud Diameter (in): | 0.3125 in | Lubrication Fitting Size (mm): | 1/8 mm |
| Lubrication Fitting Size (in): | 1/8 in | Roller Width (in): | 0.4375 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Sealing: | Unsealed | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Limiting Speed: | 9,200 | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 955 lb |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Stud Type: | Heavy Stud | Static Load Rating: | 1,000 |
| Clamping Torque (in-lbf): | 90 lbs | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166031084 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

