McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFH 1 1/8
Part #:2110500000
Catalog #:CFH 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.125 in |
| Roller Width (in): | 0.625 in | Oil Hole Center (in): | 0.25 in |
| Lubrication Fitting Size (in): | 3/16 in | Stud Length (in): | 1 in |
| Minimum Thread Length (in): | 0.5 in | Stud Diameter (in): | 0.625 in |
| Oil Hole Diameter (in): | 0.094 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Weight (kg): | 0.12 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Sealing: | Unsealed | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 3,400 | Rolling Element: | Needle Roller - Full Complement |
| Series: | Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 6,120 | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 2,225 lb | Stud Type: | Heavy Stud |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Lubrication Hole Location: | Stud side | Clamping Torque (in-lbf): | 650 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166033996 | Weight: | 0.26 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

