McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFH 1 3/4
Part #:2160500000
Catalog #:CFH 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 1.75 in |
| Lubrication Fitting Size (in): | 3/16 in | Oil Hole Center (in): | 0.438 in |
| Stud Length (in): | 1.75 in | Oil Hole Diameter (in): | 0.094 in |
| Roller Width (in): | 1 in | Minimum Thread Length (in): | 0.88 in |
| Stud Diameter (in): | 1 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Weight (kg): | 0.47 kg |
Technical Specifications
| Series: | Inch CAMROL® | Sealing: | Unsealed |
| Hex/Slot: | Screwdriver Slot | Rolling Element: | Needle Roller - Full Complement |
| Adjustment: | None | Limiting Speed: | 2,200 |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 14,800 | Dynamic Load Rating (lb): | 6,385 lb |
| Stud Type: | Heavy Stud | Platform: | CAMROL® |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166036584 | Weight: | 1.04 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

