McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFH 2 3/4
Part #:2260500000
Catalog #:CFH 2 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 2.75 in |
| Roller Width (in): | 1.5 in | Oil Hole Diameter (in): | 0.125 in |
| Oil Hole Center (in): | 0.563 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Lubrication Fitting Size (in): | 3/16 in | Stud Length (in): | 2.25 in |
| Stud Diameter (in): | 1.25 in | Minimum Thread Length (in): | 1.13 in |
| Weight (kg): | 1.44 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | O.D. Configuration: | Cylindrical |
| Series: | Inch CAMROL® | Adjustment: | None |
| Sealing: | Unsealed | Limiting Speed: | 1,050 |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Stud Type: | Heavy Stud | Static Load Rating: | 20,700 |
| Dynamic Load Rating (lb): | 11,720 lb | Tolerance Class: | P0 Equivalent |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166038854 | Weight: | 3.17 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

