McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFH 3
Part #:2300500000
Catalog #:CFH 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Roller Diameter (in): | 3 in |
| Minimum Thread Length (in): | 1.25 in | Lubrication Fitting Size (in): | 1/4 in |
| Roller Width (in): | 1.75 in | Stud Length (in): | 2.5 in |
| Stud Diameter (in): | 1.5 in | Oil Hole Diameter (in): | 0.125 in |
| Lubrication Fitting Size (mm): | 1/4 mm | Oil Hole Center (in): | 0.625 in |
| Weight (kg): | 2.05 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Screwdriver Slot |
| Sealing: | Unsealed | Limiting Speed: | 950 |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Stud Type: | Heavy Stud | Static Load Rating: | 31,500 |
| Dynamic Load Rating (lb): | 15,720 lb | Tolerance Class: | P0 Equivalent |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 5,000 lbs |
General Specifications
| UPC: | 726166039202 | Weight: | 4.53 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

