McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFH 3 1/4
Part #:2320500000
Catalog #:CFH 3 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Roller Diameter (in): | 3.25 in |
| Lubrication Fitting Size (mm): | 1/4 mm | Stud Diameter (in): | 1.5 in |
| Lubrication Fitting Size (in): | 1/4 in | Stud Length (in): | 2.5 in |
| Oil Hole Center (in): | 0.625 in | Roller Width (in): | 1.75 in |
| Oil Hole Diameter (in): | 0.125 in | Minimum Thread Length (in): | 1.25 in |
| Weight (kg): | 2.35 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Screwdriver Slot | Sealing: | Unsealed |
| Adjustment: | None | Series: | Inch CAMROL® |
| Limiting Speed: | 880 | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 15,720 lb |
| Platform: | CAMROL® | Stud Type: | Heavy Stud |
| Static Load Rating: | 31,500 | Roller Shape: | Cylindrical |
| Clamping Torque (in-lbf): | 5,000 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166039622 | Weight: | 5.19 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

