McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFH 3 1/2
Part #:2340500000
Catalog #:CFH 3 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 3/4-12 | Roller Diameter (in): | 3.5 in |
| Oil Hole Diameter (in): | 0.125 in | Roller Width (in): | 2 in |
| Oil Hole Center (in): | 0.688 in | Stud Diameter (in): | 1.75 in |
| Stud Length (in): | 2.75 in | Minimum Thread Length (in): | 1.38 in |
| Lubrication Fitting Size (mm): | 1/4 mm | Lubrication Fitting Size (in): | 1/4 in |
| Weight (kg): | 3.24 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Hex/Slot: | Screwdriver Slot |
| Sealing: | Unsealed | Adjustment: | None |
| Series: | Inch CAMROL® | Limiting Speed: | 820 |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Heavy Stud | Static Load Rating: | 45,700 |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 22,800 lb | Platform: | CAMROL® |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 5,000 lbs |
General Specifications
| UPC: | 726166039943 | Weight: | 7.14 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 5.06 IN |

