McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFH 1/2 S
Part #:2020510000
Catalog #:CFH 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.5 in |
| Stud Diameter (in): | 0.25 in | Roller Width (in): | 0.375 in |
| Lubrication Fitting Size (mm): | 1/8 mm | Minimum Thread Length (in): | 0.25 in |
| Stud Length (in): | 0.625 in | Lubrication Fitting Size (in): | 1/8 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Adjustment: | None | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Hex/Slot: | Screwdriver Slot |
| Limiting Speed: | 11,500 | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 600 | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 680 lb |
| Stud Type: | Heavy Stud | Roller Shape: | Cylindrical |
| Clamping Torque (in-lbf): | 35 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166029999 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

