McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFH 11/16 S
Part #:2050510000
Catalog #:CFH 11/16 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/16-24 | Roller Diameter (in): | 0.6875 in |
| Roller Width (in): | 0.4375 in | Stud Diameter (in): | 0.3125 in |
| Stud Length (in): | 0.75 in | Lubrication Fitting Size (mm): | 1/8 mm |
| Minimum Thread Length (in): | 0.31 in | Lubrication Fitting Size (in): | 1/8 in |
| Weight (kg): | 0.03 kg |
Technical Specifications
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Series: | Inch CAMROL® | Hex/Slot: | Screwdriver Slot |
| Limiting Speed: | 8,300 | Adjustment: | None |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 955 lb | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Stud Type: | Heavy Stud |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 1,000 |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 90 lbs |
General Specifications
| UPC: | 726166031565 | Weight: | 0.06 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

