McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFH 7/8 S
Part #:2080510000
Catalog #:CFH 7/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 0.875 in |
| Oil Hole Diameter (in): | 0.094 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Stud Length (in): | 0.875 in | Oil Hole Center (in): | 0.25 in |
| Stud Diameter (in): | 0.4375 in | Minimum Thread Length (in): | 0.38 in |
| Roller Width (in): | 0.5 in | Lubrication Fitting Size (in): | 3/16 in |
| Weight (kg): | 0.06 kg |
Technical Specifications
| Series: | Inch CAMROL® | Limiting Speed: | 5,400 |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Screwdriver Slot |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Heavy Stud | Static Load Rating: | 4,130 |
| Dynamic Load Rating (lb): | 1,660 lb | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Lubrication Hole Location: | Stud side | Clamping Torque (in-lbf): | 250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166032791 | Weight: | 0.13 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

