McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFH 1 3/8 S
Part #:2130510000
Catalog #:CFH 1 3/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.375 in |
| Oil Hole Diameter (in): | 0.094 in | Stud Diameter (in): | 0.75 in |
| Lubrication Fitting Size (in): | 3/16 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Oil Hole Center (in): | 0.313 in | Minimum Thread Length (in): | 0.63 in |
| Stud Length (in): | 1.25 in | Roller Width (in): | 0.75 in |
| Weight (kg): | 0.2 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Adjustment: | None | Series: | Inch CAMROL® |
| Limiting Speed: | 2,800 | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Static Load Rating: | 7,700 |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 3,930 lb | Stud Type: | Heavy Stud |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 1,250 lbs |
General Specifications
| UPC: | 726166035136 | Weight: | 0.44 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

