McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFH 1 5/8 S
Part #:2150510000
Catalog #:CFH 1 5/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 1.625 in |
| Oil Hole Center (in): | 0.375 in | Lubrication Fitting Size (in): | 3/16 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Minimum Thread Length (in): | 0.75 in |
| Stud Length (in): | 1.5 in | Stud Diameter (in): | 0.875 in |
| Oil Hole Diameter (in): | 0.094 in | Roller Width (in): | 0.875 in |
| Weight (kg): | 0.33 kg |
Technical Specifications
| Series: | Inch CAMROL® | Adjustment: | None |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Limiting Speed: | 2,350 |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 4,840 lb | Static Load Rating: | 11,280 |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Stud Type: | Heavy Stud |
| Lubrication Hole Location: | Stud side | Clamping Torque (in-lbf): | 1,500 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166036218 | Weight: | 0.72 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

