McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFH 1 3/4 S
Part #:2160510000
Catalog #:CFH 1 3/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 1.75 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Roller Width (in): | 1 in |
| Stud Diameter (in): | 1 in | Stud Length (in): | 1.75 in |
| Lubrication Fitting Size (in): | 3/16 in | Oil Hole Diameter (in): | 0.094 in |
| Oil Hole Center (in): | 0.4375 in | Minimum Thread Length (in): | 0.88 in |
| Weight (kg): | 0.45 kg |
Technical Specifications
| Series: | Inch CAMROL® | Limiting Speed: | 2,200 |
| Hex/Slot: | Screwdriver Slot | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Static Load Rating: | 15,840 |
| Dynamic Load Rating (lb): | 6,385 lb | Stud Type: | Heavy Stud |
| Lubrication Hole Location: | Stud side | Clamping Torque (in-lbf): | 2,250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166036614 | Weight: | 1.00 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

