McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFH 3 1/4 S
Part #:2320510000
Catalog #:CFH 3 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Roller Diameter (in): | 3.25 in |
| Oil Hole Diameter (in): | 0.125 in | Stud Length (in): | 2.5 in |
| Oil Hole Center (in): | 0.625 in | Stud Diameter (in): | 1.5 in |
| Roller Width (in): | 1.75 in | Lubrication Fitting Size (mm): | 1/4 mm |
| Lubrication Fitting Size (in): | 1/4 in | Minimum Thread Length (in): | 1.25 in |
| Weight (kg): | 2.26 kg |
Technical Specifications
| Limiting Speed: | 880 | Adjustment: | None |
| O.D. Configuration: | Cylindrical | Hex/Slot: | Screwdriver Slot |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Series: | Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Heavy Stud | Dynamic Load Rating (lb): | 15,720 lb |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 49,820 | Platform: | CAMROL® |
| Lubrication Hole Location: | Stud side | Clamping Torque (in-lbf): | 5,000 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166039646 | Weight: | 4.99 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

