McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFH 4 S
Part #:2400510000
Catalog #:CFH 4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 2-12 | Roller Diameter (in): | 4 in |
| Lubrication Fitting Size (in): | 1/4 in | Stud Length (in): | 3.5 in |
| Stud Diameter (in): | 2 in | Oil Hole Diameter (in): | 0.125 in |
| Oil Hole Center (in): | 0.75 in | Roller Width (in): | 2.25 in |
| Lubrication Fitting Size (mm): | 1/4 mm | Minimum Thread Length (in): | 1.5 in |
| Weight (kg): | 4.84 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Hex/Slot: | Screwdriver Slot |
| Limiting Speed: | 700 | Adjustment: | None |
| Series: | Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 62,200 | Dynamic Load Rating (lb): | 29,985 lb |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Stud Type: | Heavy Stud | Platform: | CAMROL® |
| Clamping Torque (in-lbf): | 5,000 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166040307 | Weight: | 10.67 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

