McGill SPECIAL DUTY Cylindrical Metric Special Duty Cam Follower - Stud Mount Roller - Hex Hole - Sealed - SDMCF 25
Part #:1625380000
Catalog #:SDMCF 25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 25 mm |
| Roller Width (mm): | 16 mm | Stud Diameter (mm): | 10 mm |
| Hex Socket (mm): | 5 mm | Minimum Thread Length (in): | 14 in |
| Stud Length (mm): | 25 mm | Weight (kg): | 0.27 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 5,690 N | Sealing: | Sealed |
| Hex/Slot: | Hex Hole | Series: | Metric Special Duty CAMROL® |
| Limiting Speed: | 12,500 | Rolling Element: | Needle Roller - Caged |
| Adjustment: | None | O.D. Configuration: | Cylindrical |
| Dynamic Radial Rating: | 1,765 | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 6,450 | Static Load Rating: | 6,450 |
| Platform: | SPECIAL DUTY | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166116279 | Weight: | 0.60 LB |
| Packaged Length: | 1.70 IN | Packaged Width: | 0.80 IN |
| Packaged Height: | 1.80 IN |

