McGill SPECIAL DUTY Cylindrical Metric Special Duty Cam Follower - Stud Mount Roller - Hex Hole - Sealed - SDMCF 40
Part #:1640380000
Catalog #:SDMCF 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M16x1.5 | Roller Diameter (mm): | 40 mm |
| Minimum Thread Length (in): | 17 in | Hex Socket (mm): | 8 mm |
| Stud Diameter (mm): | 16 mm | Roller Width (mm): | 25 mm |
| Stud Length (mm): | 30 mm | Weight (kg): | 0.26 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Series: | Metric Special Duty CAMROL® | Rolling Element: | Needle Roller - Caged |
| Adjustment: | None | Dynamic Track Roller Load Rating (N): | 10,890 N |
| Dynamic Radial Rating: | 2,448 | Limiting Speed: | 5,000 |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 15,900 |
| Roller Shape: | Cylindrical | Platform: | SPECIAL DUTY |
| Industry Standard: | DIN | Static Track Roller Load Rating: | 15,900 |
| Stud Type: | Standard Stud | Clamping Torque (Nm): | 57 N·m |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166116286 | Weight: | 0.57 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

