McGill SPECIAL DUTY Cylindrical Metric Special Duty Cam Follower - Stud Mount Roller - Hex Hole - Sealed - SDMCFE 40
Part #:1640390000
Catalog #:SDMCFE 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M16x1.5 | Roller Diameter (mm): | 40 mm |
| Minimum Thread Length (in): | 17 in | Eccentricity (mm): | 0.5 mm |
| Bushing Length (mm): | 14 mm | Stud Diameter (mm): | 16 mm |
| Hex Socket (mm): | 8 mm | Overall Length (mm): | 42 mm |
| Stud Length (mm): | 30 mm | Bushing Diameter (mm): | 20 mm |
| Roller Width (mm): | 25 mm | Weight (kg): | 0.5 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Limiting Speed: | 5,000 |
| Dynamic Track Roller Load Rating (N): | 15,900 N | Series: | Metric Special Duty CAMROL® |
| Rolling Element: | Needle Roller - Caged | Adjustment: | Eccentric Bushing |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Dynamic Radial Rating: | 3,575 | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 2,448 |
| Stud Type: | Standard Stud with Eccentric Bushing | Static Track Roller Load Rating: | 10,890 |
| Roller Shape: | Cylindrical | Industry Standard: | DIN |
| Platform: | SPECIAL DUTY | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 85 N·m |
General Specifications
| UPC: | 726166121792 | Weight: | 1.11 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 1.80 IN |

