McGill SPECIAL DUTY Cylindrical SDCF - Stud Cam Follower - Stud Mount Roller - Hex Hole - Sealed - SDCF 1
Part #:2101800000
Catalog #:SDCF 1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1 in |
| Stud Length (in): | 1 in | Hex Socket (in): | 0.1875 in |
| Stud Diameter (in): | 0.4375 in | Minimum Thread Length (in): | 0.5 in |
| Roller Width (in): | 0.625 in | Weight (kg): | 0.07 kg |
Technical Specifications
| Adjustment: | None | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 1,280 | Sealing: | Sealed |
| Limiting Speed: | 12,500 | Rolling Element: | Needle Roller - Caged |
| O.D. Configuration: | Cylindrical | Series: | SDCF - Special Duty CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Static Load Rating: | 1,450 | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Platform: | SPECIAL DUTY |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 250 lbs |
General Specifications
| UPC: | 726166116156 | Weight: | 0.16 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

