McGill SPECIAL DUTY Cylindrical SDCF - Stud Cam Follower - Stud Mount Roller - Hex Hole - Sealed - SDCF 1 1/4
Part #:2121800000
Catalog #:SDCF 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/2-20 | Roller Diameter (in): | 1.25 in |
| Stud Diameter (in): | 0.5 in | Stud Length (in): | 1.25 in |
| Minimum Thread Length (in): | 0.63 in | Roller Width (in): | 0.75 in |
| Hex Socket (in): | 0.1875 in | Weight (kg): | 0.13 kg |
Technical Specifications
| Limiting Speed: | 8,100 | Rolling Element: | Needle Roller - Caged |
| Hex/Slot: | Hex Hole | Dynamic Radial Rating: | 1,630 |
| Series: | SDCF - Special Duty CAMROL® | Adjustment: | None |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 2,050 |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Platform: | SPECIAL DUTY | Dynamic Load Rating (lb): | 1,061 lb |
| Stud Type: | Standard Stud | Lubrication Hole Location: | None |
| Clamping Torque (in-lbf): | 350 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166116163 | Weight: | 0.29 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN |

