McGill SPECIAL DUTY Cylindrical SDCF - Stud Cam Follower - Stud Mount Roller - Hex Hole - Sealed - SDCF 1 1/2
Part #:2141800000
Catalog #:SDCF 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-20 | Roller Diameter (in): | 1.5 in |
| Hex Socket (in): | 0.25 in | Minimum Thread Length (in): | 0.75 in |
| Stud Diameter (in): | 0.625 in | Stud Length (in): | 1.5 in |
| Roller Width (in): | 0.875 in | Weight (kg): | 0.22 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Adjustment: | None |
| Limiting Speed: | 6,300 | Series: | SDCF - Special Duty CAMROL® |
| Dynamic Radial Rating: | 2,450 | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Caged | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Static Load Rating: | 3,570 |
| Roller Shape: | Cylindrical | Platform: | SPECIAL DUTY |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166116187 | Weight: | 0.49 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

