McGill SPECIAL DUTY Cylindrical SDCF - Stud Cam Follower - Stud Mount Roller - Hex Hole - Sealed - SDCF 2
Part #:2201800000
Catalog #:SDCF 2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2 in |
| Stud Diameter (in): | 0.875 in | Stud Length (in): | 2 in |
| Roller Width (in): | 1.25 in | Minimum Thread Length (in): | 1 in |
| Hex Socket (in): | 0.375 in | Weight (kg): | 0.59 kg |
Technical Specifications
| Dynamic Radial Rating: | 4,000 | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Caged |
| Adjustment: | None | Limiting Speed: | 3,900 |
| O.D. Configuration: | Cylindrical | Series: | SDCF - Special Duty CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Static Load Rating: | 6,700 | Platform: | SPECIAL DUTY |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166116095 | Weight: | 1.30 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN |

